SLUAA94 December 2020 BQ24190 , BQ24195 , BQ24195L , BQ24295 , BQ24297 , BQ25600D , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25890 , BQ25890H , BQ25895 , BQ25898D
The BQ24190, BQ24195, and BQ24195L can detect SDP, DCP and CDP shown in Table 4-1.
D+/D- Detection | OTG | Input Current Limit |
---|---|---|
0.5 sec timer expired in DCD (D+/D- floating) | - | 100 mA |
USB host | Low | 100 mA |
USB host | High | 500 mA |
Charging port | - | 1.5 A |