SLUAA94 December 2020 BQ24190 , BQ24195 , BQ24195L , BQ24295 , BQ24297 , BQ25600D , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25890 , BQ25890H , BQ25895 , BQ25898D
The USB Battery Charging Specification 1.2 (BC1.2) specification defines the mechanisms to permit USB devices to draw current higher than standard USB current such 500 mA for USB2.0, 900 mA for USB3.0. Through the mechanism defined in the BC1.2 spec, devices can draw up to 1.5 A of current. The detection and the advertisement of the higher current capable ports are done through USB2.0 D+ and D- lines upon connection. There are three charging ports defined in the BC1.2 spec:
Table 1-1 shows the most common USB 1.2 port types.
Port Definition | Examples | Output Current |
---|---|---|
SDP (Standard Downstream Port) | Laptop USB port | 5 V at 100mA (USB 2.0) 5 V at 500 mA (USB2.0) 5 V at 900 mA (USB3.0) |
DCP (Dedicated Charging Port) | USB Wall adapter | 5 V at 500 mA to 1.5 A |
CDP (Charging Downstream Port) | Audio Docking Station | 5 V at 900 mA to 1.5 A |