SLUAA94 December   2020 BQ24190 , BQ24195 , BQ24195L , BQ24295 , BQ24297 , BQ25600D , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25890 , BQ25890H , BQ25895 , BQ25898D

 

  1.   Trademarks
  2. USB Battery Charging Specification 1.2 (BC1.2)
  3. HVDCP, USB Type-C, and USB PD
  4. Input Current Limit Detection Capability Comparison
  5. BQ24190, BQ24195, and BQ24195L
  6. BQ24295
  7. BQ24297
  8. BQ25890 and BQ25895
  9. BQ25890H and BQ25898D
  10. BQ25601D, BQ25600D, and BQ25611D
  11. 10BQ25606 and BQ25616
  12. 11Summary
  13. 12References

Summary

The single cell switching battery charger devices including BQ2419x, BQ2429x, BQ2589x, BQ25898x, BQ2560x and BQ2561x follows the USB Battery Charging Specification 1.2 (BC1.2) and may detect certain types of standard and non-standard adapters through USB D+/D- lines. These devices can work with 5 V input USB Type-C® charging, but they cannot detect USB Type-C adapters. A USB interface is needed to support USB Type-C charging solutions. In addition, these devices cannot detect USB PD (Power Delivery) adapters.