SLUAAA6 January 2021 TPS51215A , TPS51397A
The TPS51215A supports a 2-bit VID and Low Power Mode(LPM) to dynamically change the output voltage to satisfy Intel IMVP8/9 applications for VCCIN_AUX, VCCIO_0, and VCCIO_1_2 rails. A fixed 0V output voltage and up to three voltage levels can be programmed externally with a voltage divider circuit. The device can also be configured to provide a 1-bit VID output voltage. Please see the TPS51215A Single Phase, D-CAP2TM Controller with 2-Bit VID Control and Low Power Mode data sheet for more information.