SLUAAA6 January   2021 TPS51215A , TPS51397A

 

  1.   Trademarks
  2. 1Suggested Point-of-Load Solutions
  3. 2Light Load Efficiency (Eco-Mode™) and Low Quiescent Current (ULQ™)
  4. 3Voltage Identification (VID) Capability with TPS51215A
  5. 4Fast Load Transient Response with D-CAP3™ and D-CAP2™ Control
  6. 5Small IC Packaging
  7. 6Conclusion
  8. 7Resources

Suggested Point-of-Load Solutions

Table 1-1 highlights the latest POL DC/DC converters with integrated MOSFETs and controllers suitable for Alder Lake applications. The suggested devices are selected to accommodate different input voltage and control mode requirements over a wide range of output current. The featured devices in the left column accommodate a maximum input voltage of 22 V or greater, and are designed to achieve fast load-transient response with an adaptive on-time control mode, high light and full-load efficiency, and low quiescent current.

Several devices include an integrated programmable voltage identification (VID) supporting the processor's adaptive voltage requirements. The alternate devices in the right column employ fixed-frequency current-mode control with frequency synchronization useful in noise-sensitive industrial applications, and operate up to a 17 V input. If VID is required with alternative devices, consider the LM10011 VID voltage programmer in addition to the converter's resistor divider network.

Table 1-1 Suggested DC/DC Controllers and Converters for Alder Lake
Featured P/N(1)RailCurrent CapabilityTypeNoteAlternate P/N(2)
TPS51285AV5A≤20A + 100mA LDO each railDual Controller & 2 LDOsSystem PowerTPS51220A
V3P3
TPS51395V5A≤8A + 100mA LDOConverter & LDOSystem PowerTPS54A24
TPS51393V3P3
TPS51215AVCCIN_AUX≤32AControllerI/O power, 2-bit VID (0V support)-
TPS566335V1P8A≤6AConverter

TPS543620

TPS51372

Optional Bypass

≤6.5A

Converter

2-bit VID

-
General Purpose DC/DC Converters
TPS51367Various12AConverterGeneralTPS54A24

TPS51397A

Various

10A

Converter

General

TPS54A24

TPS51396AVarious8AConverterGeneral

TPS543820

TPS566335Various6AConverterGeneralTPS543620
TPS56339Various3AConverterGeneralTPS543320
DDR Memory Power Solutions
TPS51486AVDDQ≤8AMulti-Channel ConverterDDR4 MemoryTPS65295
VPP≤1A
VTT±1A
VTT_REF10mA
TPS51487XAVDD1≤8AMulti-Channel ConverterLPDDR4/X MemoryTPS65296
VDD2≤1A
VDDQ_TX≤1.5A

TPS51397A

VDD2H/L

≤10A

Converter

LPDDR5 Memory

Consider general device for more/less current

TLV62084A

VDD1

≤2A

Converter

TPS543320

TLV62084A

VDDQ

≤2A

Converter

TPS543320

Some featured 24-V devices require Mysecure access to download the data sheet. Click the device link to request access. Users will require their my.ti.com account information.
Alternate converters operate up to 17 V input with a fixed-frequency control mode