SLUAAA9A
October 2020 – May 2021
DP83TD510E
Trademarks
1
Introduction
2
Terminology
3
Establishing a Link
3.1
Auto-Negotiation
3.2
Forcing Host-Client Configuration
3.2.1
AN_CONTROL (address = 0x7200) [reset = 0x1000]
3.2.2
PMA_PMD_CTRL (address = 0x1834) [reset = 0x4000]
3.3
1.0 Vpp vs. 2.4 Vpp Operating Mode
4
10Base-T1L Cable Parameters
4.1
Characteristic Impedance
4.2
Insertion Loss
4.3
Return Loss
4.4
Maximum Delay Link
4.5
Electromagnetic Classifications
4.6
Differential to Common Mode Conversion
4.7
Coupling Attenuation
4.8
DP83TD510 Cable Reach Performance
5
Revision History
2
Terminology
10Base-T1L
10Mbps full-duplex communication over single balanced pair of conductors standard
PHY
Physical layer transceiver
Vpp
Peak-to-peak voltage
PAM3
3-level Pulse Amplitude Modulation
MAC
Media Access Controller
MDC
Management Data Clock
MDIO
Management Data I/O
LSM
Low speed mode
DME
Differential Manchester Encoding
PMA
Physical medium attachment