SLUAAE4 May 2021 TPS563211
The bench tests are done on the TPS563211EVM. For details, see the TPS563211EVM Evaluation Module User's Guide. The bench test setup and configuration is listed inTable 3-1 .
VOUT(V) | L (µH) | Cout (µF) | Rtop (kΩ) / R9 | Rbot (kΩ) / R8 | Mode |
---|---|---|---|---|---|
5 | 4.7 | 2× 22 µF (0805, 10 V) | 73.2 | 10 | FCCM / 600 kHz |
The waveforms in Figure 3-1 to Figure 3-4 show the behaviors with and without the ON-time extension function triggered. Table 3-2 lists the summary for the figures.
VOUT (V) | Figure | IOUT (A) | VIN (V) | VOUT / VIN Condition | TON Condition | FSW (kHz) |
---|---|---|---|---|---|---|
5.09 | Figure 3-1 | 0 | 6 | 84% | Without ON-time extension, TON=1.38uS | 601 |
5.08 | Figure 3-2 | 3 | 5.79 | 87.7% | With ON-time extension, TON=1.9uS | 329 |
5.09 | Figure 3-3 | 0 | 5.18 | 98.3% | With ON-time extension,TON=6uS | 166 |
5.07 | Figure 3-4 | 3 | 5.55 | 91.4% | With ON-time extension,TON=6.5uS | 153 |