SLUAAE4 May 2021 TPS563211
The TPS563211 device employs AECM control, an emulated current control based topology that combines the advantages of peak current-mode control and D-CAP2 control, providing fast transient response with true fixed switching frequency. AECM builds in the On-Time Extension function to support large duty cycle operation up to 98%.