SLUAAG7 October   2021 BQ25720

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Type-C Power Delivery (PD) Connection
    2. 1.2 Type-C Battery Charging Topologies
    3. 1.3 BQ25720 Overview
  3. 2Design Considerations for Notebook Applications
    1. 2.1 Vmin Active Protection (VAP)
    2. 2.2 Fast Role Swap (FRS)
    3. 2.3 Processor Hot Indication
    4. 2.4 Two-Level Battery Discharge Current Limit
    5. 2.5 Pass Through Mode (PTM) Operation
    6. 2.6 Seamless Mode Transition
    7. 2.7 Current and Power Monitor
    8. 2.8 Input Source Dynamic Power Management
    9. 2.9 Power Up USB Port From Battery (USB OTG)
  4. 3Test Results
  5. 4Summary
  6. 5References

Fast Role Swap (FRS)

This device integrates Fast Role Swap which is a great new feature which is defined in the latest USB PD version 3.0 specifications, affects further Type-C interface power design. The charger quickly swaps from power sink role to power source role to provide OTG output voltage to accessories when the original power source is disconnected

Figure 2-2 shows a traditional power solution for FRS. Notebook uses a USB PD controller to detect the FRS signal and notify the host. After FRS event is detected, the buck-boost charger stops operation, and 5 V DCDC converter is enabled with its input from battery pack. It needs a complicated power mux, and only supports a fixed OTG voltage which is set by DCDC output voltage.

GUID-20210902-SS0I-ZPL5-JMMM-5F35KMPZP2SZ-low.png Figure 2-2 Traditional Power Solution for FRS

Figure 2-3 shows a new solution that the buck-boost charger is able to operate in forward and reverse operation due to its symmetrical architecture. To compare with the traditional power solution (Figure 2-2), the new solution (Figure 2-3) eliminates the DCDC converter and power mux. Most importantly, the new solution provides USB On-the-Go (OTG) full 5 V - 20 V seamlessly after FRS event, while the typical solution cannot.

GUID-20210902-SS0I-NKXW-N8XW-ML2CK887H003-low.png Figure 2-3 New Power Solution for FRS