SLUAAG7 October 2021 BQ25720
The USB Type-C/PD adapter is gaining popularity and becoming a universal charging standard. The buck-boost battery charger is a preferable solution for notebook applications with a wide input range provided by USB Type-C ports. BQ25720 is equipped with smooth transitions between operation modes, adaptability for different adapters, and extensive safety features. BQ25720 is an ideal solution for notebook applications that use a Type-C interface as power input.