All trademarks are the property of their respective owners.
The following sections first provide an overview of the external parts required to configure the device, then three reference circuit designs are introduced: 700-mA/70-mA Variable Charge Li-Ion Fast Charge, 200-mA NiMH Time Charge, and 45-mA LiFePO4 Fast Charge. These designed can be implemented as is or modified to meet your design specifications. Note this is a simple explanation of the device and descriptions are brief. For a full explanation of the device and its features refer to the BQ25171-Q1 data sheet.
The device requires a minimum number of external parts to implement a charging solution. The standard solution only requires the selection of three external resistors to configure the device to given charge specifications.