Figure 5-1 provides a solution that will charge at 45 mA
and demonstrates the required resistors to modify
the allowable battery temperature range.
- R-ISET will set fast charge current to 45 mA, 6.6
kΩ.
- Following the recommendation from Data Sheet
section ISET Pin Detection, a RC circuit
has been added in parallel with R-ISET to achieve
a more stable current signal.
- R-CHM_TMR will set chemistry to Li+ with the
safety timer disabled, 62 kΩ.
- R-VSET will set the output voltage to 3.7 V for a
1 cell LiFePO4 battery, 62 kΩ,
- R-TS is required, a 10 kΩ NTC in battery pack is
connected to pin. Add Rs and Rp to adjust
temperature range. RS 1.9 kΩ and RP 400 kΩ sets
range to 0°C to 60°C.
- STAT1/STAT2 LEDs are used together to indicate
charge status and faults, they are optional.
- /CE pin is left floating; IC operation is enabled
by default.
This application supports smaller capacity
batteries.