SLUAAH0 February   2022 UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1

 

  1.   Trademarks
  2. Introduction
    1. 1.1 Pin Configuration and Functions
  3. Three-Phase Traction Inverter
  4. Gate Drive Bias Requirements
    1. 3.1 Gate Drive Bias Architectures
    2. 3.2 IGBT vs. SiC
    3. 3.3 Determining Required Bias Supply Power
    4. 3.4 Input Voltage Requirements
    5. 3.5 Output Voltage Requirements
  5. Single Positive Isolated Output Voltage
  6. Dual Positive and Negative Output Voltages
  7. Dual Positive Output Voltages
  8. Capacitor Selection
  9. RLIM Current Limit Resistor
    1. 8.1 RLIM Functional Description
    2. 8.2 RLIM Dual Output Configuration
      1. 8.2.1 CVEE Above Nominal Value CVDD Below Nominal Value
      2. 8.2.2 CVEE Below Nominal Value CVDD Above Nominal Value
      3. 8.2.3 Gate Driver Quiescent Current: IQ_VEE > IQ_VDD
      4. 8.2.4 Gate Driver Quiescent Current: IQ_VEE < IQ_VDD
      5. 8.2.5 CVEE Above Nominal Value CVDD Below Nominal Value: IQ_VEE > IQ_VDD
      6. 8.2.6 CVEE Below Nominal Value CVDD Above Nominal Value: IQ_VEE < IQ_VDD
    3. 8.3 RLIM Single Output Configuration
  10. UCC14240-Q1 Excel Design Calculator Tool
  11. 10Thermal Considerations
    1. 10.1 Thermal Resistance
    2. 10.2 Junction-to-Top Thermal Characterization Parameter
    3. 10.3 Thermal Measurement and TJ Calculation Example
  12. 11Enable (ENA) and Power Good (/PG)
  13. 12PCB Layout Considerations
  14. 13Reference Design Example
  15. 14Summary
  16. 15References

Dual Positive Output Voltages

For some DC-DC applications, it can be desirable to have a positive VDD1 voltage and a second positive VDD2 voltage. The UCC14240-Q1 configuration shown in Figure 6-1, is an example of VDD1=+20 V and VDD2=+5 V. The settable range for each is 18 V<VDD1<25 V and 2.5 V<VDD2<VDD1. Applications could include driving a SiC between 0 V<VGS<VDD1 (where VDD1 can be 18 V or greater) and using VDD2=5 V or 3.3 V to bias additional secondary-side logic circuits, CAN transceivers, isolated voltage or current sensors or providing secondary-side, digital isolator bias.


GUID-20220126-SS0I-RW4C-6MBC-HQKZMGTMK4R1-low.gif

Figure 6-1 Dual Positive Isolated Outputs