SLUAAH0 February 2022 UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1
Distributed gate drive bias architectures offer the highest level of performance, reliability and fault detection required by EV, HEV automotive propulsion and battery management systems. By integrating the transformer and control functions into a low-profile SOIC package, the UCC14240-Q1 1.5-W, 24-V VIN, High-Efficiency, > 3 kVRMS, Isolated DC-DC Module eases the challenge of providing dedicated bias power to each IGBT/SiC gate driver location. The UCC14240-Q1 provides isolated, positive and negative voltage rails and is easily configurable to meet the needs of different IGBT/SiC power and voltage requirements. Ease of use, low component count, high reliability, high power density, compatibility with TI Isolated Gate Drivers and scalability make UCC14240-Q1 the smart choice for EV, HEV HV bias supply applications.