SLUAAH5 November 2022 BQ25171-Q1
Applications require longer life cycle and higher current whereas weight and size are less critical are good applications for LFP.
Higher discharge current capability of the LFP makes them a good fit for portable power tools, motor driven devices and other peak power applications.
Larger multi-cell configuration is equivalent to 12 V lead acid batteries. A 4-cell LFP configuration, 12.8 V is an alternative to a 6-cell lead acid battery, 13.6 V. This makes application in electric vehicles and UPS systems possible.The BQ25170 can support both LiFePO4 and Li-ion single cell configurations via single resistor programmability option. The BQ25180 and BQ25155 as mentioned earlier are both host-controlled chargers, and battery voltage can be set via MCU to support LiFePO4 battery charging. The BQ25171-Q1 on the other hand can support up to 2 cells of LiFePO4 in series. The BQ25180 and the BQ25155 have shutdown IQ of 10 nA to extend the battery’s shelf life, and the BQ25170 and BQ25171-Q1 has Battery only IQ of 350 nA to extend the operation of the battery and extend the battery’s run time.