SLUAAJ6 april   2023 BQ25171-Q1 , BQ51013B-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Wireless Power Design
    1. 1.1 Wireless Charging Input
    2. 1.2 Battery Charger
  4. 2Layout Guidelines
    1. 2.1 Wireless Receiver (BQ51013B-Q1)
    2. 2.2 Linear Charger (BQ25171-Q1)
  5. 3Experimental Results
    1. 3.1 Wireless Power Efficiency
    2. 3.2 FOD Calibration
    3. 3.3 Battery Charge Profile
  6. 4References

Linear Charger (BQ25171-Q1)

To obtain optimal performance, the decoupling capacitor from IN to GND and the output filter capacitor from OUT to GND should be placed as close as possible to the device, with short trace runs to both IN, OUT and GND.

  • All low-current GND connections should be kept separate from the high-current charge or discharge paths from the battery. Use a single-point ground technique incorporating both the small signal ground path and the power ground path.
  • The high current charge paths into IN pin and from the OUT pin must be sized appropriately for the maximum charge current to avoid voltage drops in these traces.
GUID-20221222-SS0I-MCNP-6TFR-GWXR49J4BVQH-low.png Figure 2-2 Layout of BQ25171-Q1