SLUAAJ6
april 2023
BQ25171-Q1
,
BQ51013B-Q1
Abstract
Trademarks
1
Wireless Power Design
1.1
Wireless Charging Input
1.2
Battery Charger
2
Layout Guidelines
2.1
Wireless Receiver (BQ51013B-Q1)
2.2
Linear Charger (BQ25171-Q1)
3
Experimental Results
3.1
Wireless Power Efficiency
3.2
FOD Calibration
3.3
Battery Charge Profile
4
References
2.1
Wireless Receiver (BQ51013B-Q1)
Keep the trace resistance as low as possible on AC1, AC2, and BAT.
Detection and resonant capacitors must be as close to the device as possible.
COMM, CLAMP, and BOOT capacitors must be placed as close to the device as possible.
Via interconnect on PGND net is critical for appropriate signal integrity and proper thermal performance.
High frequency bypass capacitors must be placed close to RECT and OUT pins.
ILIM and FOD resistors are important signal paths and the loops in those paths to PGND must be minimized.
Figure 2-1
Layout of BQ51013B-Q1