SLUAAJ6 april 2023 BQ25171-Q1 , BQ51013B-Q1
This application note goes over a wireless power design with the following requirements shown in Table 1-1.
Description | Value |
---|---|
Input Current | Up to 1 A |
Battery Chemistry | Li-Ion |
Output Voltage for Battery | Up to 4.2 V |
Fast Charge Current for Battery | Up to 800 mA |