Removing the top resistor on the
resistor divider will set the burst mode threshold to the minimum value: 0.2 V.
However, removing this top resistor might cause nuisance ZCS detection at
lighter loads. Also, this process prevents the buildup of voltage on the soft
start pin before the LLC starts switching.
After the startup, this pin
voltage will be maintained at 3.5 V.
If the ZCS is detected, the
voltage on LL/SS pin will go down from 3.5 V to ramp up the switching
frequency.