SLUAAL4
August 2022
BQ21040
Abstract
Trademarks
1
Introduction
2
How Temperature Sensing Works on the BQ21040
2.1
With Adapter Present
2.2
Without Adapter Present
3
Example Application
3.1
Required Devices
3.2
Setup
4
Procedure
4.1
Detecting Adapter Removal
4.2
Detecting Adapter Insertion
4.3
Logical Flowchart
5
Summary
6
References
Trademarks
All trademarks are the property of their respective owners.