SLUAAL6 august 2023 TPS51383 , TPS51386
Table 1-1 highlights the latest POL DC/DC converters with integrated MOSFETs and controllers suitable for Raptor Lake applications. The suggested devices are selected to accommodate different input voltage and control mode requirements over a wide range of output current. The featured devices in the left column accommodate a maximum input voltage of 22 V or greater, and are designed to achieve fast load-transient response with an adaptive on-time control mode, high light and full-load efficiency, and low quiescent current.
Several devices include an integrated programmable voltage identification (VID) supporting the processor's adaptive voltage requirements. The alternate devices in the right column employ fixed-frequency current-mode control with frequency synchronization useful in noise-sensitive industrial applications, and operate up to a 17 V input. If VID is required with alternative devices, consider the LM10011 VID voltage programmer in addition to the converter's resistor divider network.
Featured P/N(1) | Rail | Current Capability | Type | Note | Alternate P/N(2) |
---|---|---|---|---|---|
TPS51285A | 5V | ≤20A + 100mA LDO each rail | Dual Controller & 2 LDOs | System Power | TPS51220A |
3.3V | |||||
TPS51386 | 5V | ≤8A + 100mA LDO | Converter & LDO | System Power | TPS568230 |
TPS51383 | 3.3V | ||||
TPS51215A | VCCIN_AUX | ≤32A | Controller | I/O power, 2-bit VID (0V support) | - |
TPS566335 | 1.8V | ≤6A | Converter | ||
TPS51372 | Optional Bypass | ≤6.5A | Converter | 2-bit VID | - |
General Purpose DC/DC Converters | |||||
TPS51367 | Various | 12A | Converter | General | TPS56C231 |
Various | 10A | Converter | General | ||
TPS51386 | Various | 8A | Converter | General | |
TPS566335 | Various | 6A | Converter | General | TPS566231 |
TPS62933 | Various | 3A | Converter | General | TPS62903 |
DDR Memory Power Designs | |||||
TPS51486A | VDDQ | ≤8A | Multi-Channel Converter | DDR4 Memory | TPS65295 |
VPP | ≤1A | ||||
VTT | ±1A | ||||
VTT_REF | 10mA | ||||
TPS51487XA | VDD1 | ≤8A | Multi-Channel Converter | LPDDR4/X Memory | TPS65296 |
VDD2 | ≤1A | ||||
VDDQ_TX | ≤1.5A | ||||
TPS51488 | VDD2H/L | ≤10A | Converter | LPDDR5 Memory | Consider general device for more/less current |
VDD1 | ≤2A | Converter | TPS543320 | ||
VDDQ | ≤2A | Converter | TPS543320 |