SLUAAN2 april   2023 TPS543620 , TPS54620 , TPS54J060 , TPS54J061 , TPS566231 , TPS566235 , TPS566238 , TPS566242 , TPS566247

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Features Description
    1. 2.1 Light Load Operation
    2. 2.2 Large Duty Operation
    3. 2.3 BST Cap Integrated
    4. 2.4 Voltage Identification Control
    5. 2.5 Output-voltage Tracking
  5. 3Control Modes Description
    1. 3.1 PCM/ACM
    2. 3.2 D-CAP2™/D-CAP3™
    3. 3.3 Control Modes Comparison
  6. 4Specifications Comparison
  7. 5References

Control Modes Description

For the selection of devices, control mode is one important aspect which determines load transient performance, switching frequency accuracy and output accuracy.

Among 6 A converters in TI portfolio, the control modes can be easily divided into two categories: PCM/ACM and D-CAP2™/D-CAP3™.