SLUAAQ5 May 2024 BQ769142 , BQ76942 , BQ76952 , BQ76972
When powering up the EVM using a single supply and the battery simulator, is recommended to have a power supply that can at least supply 250mA of current. This must be placed across BAT- and CELL16. Make sure to populate cells 1,2, and 16 with resistors to emulate a cell across the pins.