SLUAAQ5 May 2024 BQ769142 , BQ76942 , BQ76952 , BQ76972
While operating in SLEEP mode, the device samples voltage measurements in periodic bursts. When the bursts are not happening, the LFO oscillator is set at 32kHz to save energy. However, when the burst of measurements occur, the device switches that LFO back to 262kHz to maintain the time needed to complete each measurement is still 3ms.