SLUAAQ5 May 2024 BQ769142 , BQ76942 , BQ76952 , BQ76972
When using the charge pump, pack voltages can not exceed 80V. Since the pins of the BQ769x2 are rated for 85V, the user needs to be careful when using high side driving when nearing 85V. While the charge pump is active, a VBAT of up to 80V is supported using the 5.5V charge pump. If the 11V charge pump is being used, the peak voltage must be lowered to 74V.