SLUAAQ5 May 2024 BQ769142 , BQ76942 , BQ76952 , BQ76972
The ADC can be configured to run in NORMAL or FASTADC modes by going to Settings:Configuration:Power Config:FASTADC. While in normal loop, each measurement takes 3ms, so a typical measurement loop with 21 slots takes 63ms to complete. When FASTADC is set, the sampling time is cut in half to 1.5ms per measurement, making the total loop time down to 31.5ms.