SLUAAQ5 May 2024 BQ769142 , BQ76942 , BQ76952 , BQ76972
Each LDO is capable of providing 45mA at 1.8V, 2.5V, 3V, 3.3V, or 5V. The LDOs are powered through the REGIN pin which can be connected to BAT+ through a BJT.