SLUAAQ5 May 2024 BQ769142 , BQ76942 , BQ76952 , BQ76972
While the Bq769x2 does not feature a built-in tool for calculating SoC and SoH, the coulomb counter provides high resolution measurements the current flowing from the cells that is in synchronization with the voltage measurements. This gives the user all the necessary data to calculate SoC and SoH for the battery packs.