The BQ76952 has two different types of RESET: full and partial.
- Full RESETs resets all the digital logic as well as clear all registers not programmed using OTP. These can be achieved by either using either the 0x0012 RESET() subcommand or exiting shutdown.
- Partial RESETs resets most digital logic including communications, but all register information is preserved. A partial RESET occurs when the RST_SHUT pin is held high for less than one second before going back low. If the pin is held high longer than one second, the device then enters shut down.