There are two scenarios for the voltage ranges, depending on whether LD or BAT are greater than 8.4V.
- LD or BAT >= 8.4V: When either PCHG or
PDSG are enabled, PCHG or PDSG pull to a voltage 8.4V below the higher voltage
of BAT and LD. If the BAT pin was 38.4V and the LD pin was 28V, the PCHG pin is
held to 30V.
- LD and BAT < 8.4V: Neither PCHG nor
PDSG can be pulled below VSS, therefore the resulting voltage between VPACK and
VPCHG ranges from VPACK to VPACK-0.5V. Referenced to ground, this means that the
voltage on the PCHG pin is between 0 and 0.5V. The same applies to PDSG.