SLUAAR7 March 2024 BQ25731 , BQ25798
The battery charger power consumption needs to be very low when not working for longer standby time. To implement such a feature, BQ25798 implemented the feature that the charger IC can be set in SHIPMODE by turning off the optional SHIP FET as shown in Figure 3-3 to achieve the lowest power consumption of 11uA. The parameter test conditions in the EC table as shown in Table 4-1 from the BQ25798 data sheet.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ_BAT_OFF | Quiescent battery current (BATP) for when the charger is in ship mode | VBAT = 8V, No VBUS, I2C enabled, ADC disabled, in ship mode, TJ < 85 °C | 11 | 16 | µA |
The vacuum robot system can be woken by pulling QON low (push the ON button) as shown in Figure 3-3. All these features are implemented by the hardware and help the system design.