SLUAAR7 March 2024 BQ25731 , BQ25798
Vacuum robots are becoming popular thanks to the robots extensive automatic features and the effectiveness of floor cleaning. Table 5-1 compares the key parameters of different designs in the application note for the applications [2][3][4]. Battery charging management and the design play very important roles in building the brand name. The onboard charger designs provide designed for designs for the maximum use of battery capacity without sacrificing the battery lifetime. The designs also achieve high power density with a good tradeoff of the total BOM cost. The protection features, JEITA temperature profile, and low quiescent current simplify the design and help achieve long service time and the ultimate goal of better customer experience.
BQ25725A | BQ25730 | BQ25798 | |
---|---|---|---|
Topology | Buck | Buck-boost | Buck-boost |
Switching frequency (KHz) | 615, 750, 885 | 400, 800 | 750, 1500 |
Battery configuration | 1S-4S | 1S-5S | 1S-4S |
External FETs required | 2 (SW) + 1 (PP)(1) + 1 (RBFET) | 4 | 0 |
VBAT charging accuracy | ± 0.5% | ± 0.5% | –0.65% to 0.55% |
Thermistor | No | No | JEITA |
ADC | No | 8-bit | 16-bit |
Ship mode and Iq | No | No | Yes, 11uA |
Package (mm x mm) | 3.5x3.5 QFN | 4x4 QFN | 4x4 QFN |