SLUAAS6 November   2024 LM25180-Q1 , LM5156-Q1 , SN6507-Q1 , UCC14240-Q1 , UCC25800-Q1

 

  1.   1
  2.   Abstract
  3. 1Introduction
    1. 1.1 Low-Voltage Isolated Bias Power Supply
    2. 1.2 High-Voltage Isolated Bias Power Supply
  4. 2Centralized Isolated Bias Power Supply Architecture
  5. 3Semi-distributed Isolated Bias Power Supply Architecture
  6. 4Distributed Architecture Using DC-DC Converter Module
  7. 5Isolated Bias Power Supply Using Gate Driver to Drive the Transformer
  8. 6Redundancy in the Isolated Bias Power Supply Architecture
  9. 7Summary
  10. 8Terminology

Summary

The isolated bias supply is an important part of an onboard charger circuit. There are several isolated bias power supply architectures for onboard chargers and some commonly-used architectures, are shown in this paper. Based on the chosen architecture, the next step is to choose a topology (flyback, push-pull, LLC resonant, integrated DC/DC module, and so forth) and the associated devices. Design complexity, functional safety requirements, and cost play the main role in the decision of which type of architecture and topology to use.