SLUAAS8 November 2024 TPS1210-Q1 , TPS4810-Q1
A diagnosis concept to verify the functional availability of the battery disconnect switch needs to be implemented without disconnecting vehicle loads. Therefore, either a separate by-pass connection or several switched parallel channels shall be used as shown in Figure 3-7.
By this arrangement of parallel disconnect switches, one of the paths can be opened and the functionality of the disconnect switch on the other path can be verified during vehicle operation without disconnecting the vehicle loads. The diagnosis is done during low current operating mode of the vehicle. For verification of the availability of the discharge function the voltage (DIAG_x) in between the charge and discharge circuit breaker shall be measured.
The Table 3-1 gives the information on how the diagnostics can be performed for the charge and discharge FETs.
INP1 | INP2 | Q1 status | Q2 status | V(DIAG_1) | FET diagnosis result |
---|---|---|---|---|---|
Low | Low | Stuck OFF | OFF | Low | |
High | Low | Stuck OFF | OFF | Low | Q1 stuck OFF detected |
Low | High | Stuck OFF | ON | High | |
Low | Low | OFF | Stuck OFF | Low | |
High | Low | ON | Stuck OFF | High | |
Low | High | OFF | Stuck OFF | Low | Q2 stuck OFF detected |
The same approach can be followed for determining the diagnostics of Q3 and Q4 as well. Hence, having two separate gate controls enables diagnostic features, which determine the state of the FET. This can help in safe turn ON and OFF of the BMS power path.