SLUAAS8 November   2024 TPS1210-Q1 , TPS4810-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2BMS System Overview
  6. 3Application of TPS1210-Q1 and TPS4810-Q1 to accomplish the Battery Disconnect Switch Design
    1. 3.1 Separate Charge and Discharge FET Control
    2. 3.2 Charge, Discharge FET Control With Pre-Charge Functionality
    3. 3.3 Current Sensing for Short Circuit Protection
    4. 3.4 Reverse Polarity Protection
    5. 3.5 Diagnostics
      1. 3.5.1 FET Diagnostics
      2. 3.5.2 Short Circuit Protection Comparator Diagnostics
      3. 3.5.3 Fault Indication
  7. 4Summary
  8. 5References

Diagnostics

BMS is a safety critical end equipment and the BMS disconnect switches are responsible for critical functions of charge, discharge control for battery cell and load protection. One of the key requirements in such system designs is the FET diagnosis for functional availability of the charge and discharge function and the short circuit protection comparator diagnosis.