SLUAAT3 November 2023 TPS56837
The general principle of soft start is to use constant pullup current (Iss) to charge the internal or external soft start capacitor (Css) so as to regulate the capacitor voltage (Vss) ramp-up with designed slope. The reference voltage (VREF) follows Vss until VREF reaches the setting reference voltage. The time rumping to VREF is soft start time (Tss). For TPS56837, Iss is 6 uA, VREF is equal to 600 mV, Tss can be set by internal or external Css.
Equation 1 shows Tss based on described general principle:
Figure 2-1 and Figure 2-2 show Simplis circuit and Simplis simulation results of soft start principle, respectively. In Figure 2-1, U7 voltage is clamped to 600 mV as VREF. According to Equation 1, with 6-uA Iss charging 22-nF Css to achieve 600-mV VREF, Tss is calculated as 2.2 ms which is the same as Figure 2-2 simulation results.