SLUAAT4 November 2023 TPS543320 , TPS543620 , TPS543820 , TPSM843320 , TPSM843620 , TPSM843820
As mentioned, external components are integrated into TPSM843620 to reduce design size, Figure 2-5 and Figure 2-6 show that the TPSM843620 requires less components to be configured to the application when compared to the TPS543620. The overall reduction of external components allows the TPSM843620 to have a further reduced PCB design size when compared to the TPS543620.