SLUAAT4 November   2023 TPS543320 , TPS543620 , TPS543820 , TPSM843320 , TPSM843620 , TPSM843820

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Features Comparison
    1. 2.1 Design Size
      1. 2.1.1 MicroSiP™ Packaging
      2. 2.1.2 PCB Design Size Comparison
      3. 2.1.3 Minimizing External Components
  6. 3Performance
    1. 3.1 Flexibility and Application Optimization
  7. 4Design Complexity
  8. 5Total Design Cost
  9. 6Summary
  10. 7References

Summary

The performance of both components must be considered when contrasting the TPS543620 family with the TPSM843620 family. The TPSM843620 family has a set inductor, hence the module's potential for performance flexibility is lower than the TPS543620. However, the TPSM843620 family continues to deliver excellent performance and is comparable to the TPS543620 in many applications. With the addition of the MicroSiP package, the TPSM843620 family allows for higher power density when compared to the TPS543620 family. This size reduction not only helps with space constraints and allows for additional features to be added to the product. While the upfront cost of the TPSM843620 family is more than that of the TPS543620 family, additional costs associated with designing and additional testing can make the TPSM843620 family win out in terms of overall cost. for these reasons, the TPSM843620 is a very attractive option for customers who are willing to pay a higher up-front cost for higher power density and a simpler and quicker design process.