SLUAAT4 November   2023 TPS543320 , TPS543620 , TPS543820 , TPSM843320 , TPSM843620 , TPSM843820

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Features Comparison
    1. 2.1 Design Size
      1. 2.1.1 MicroSiP™ Packaging
      2. 2.1.2 PCB Design Size Comparison
      3. 2.1.3 Minimizing External Components
  6. 3Performance
    1. 3.1 Flexibility and Application Optimization
  7. 4Design Complexity
  8. 5Total Design Cost
  9. 6Summary
  10. 7References

Flexibility and Application Optimization

The efficiency of both devices is an important factor to consider when comparing the TPS543620 family and the TPSM843620 family. With the TPS543620 family having more flexibility in regards to inductor selection, the TPS543620 family allows the user to further optimize the performance of the converter for their application. However, TPSM843620 family still offers great performance across a wide range of applications under 6 A. TPSM843620 family allows for high efficiency at high switching frequencies as well making it a strong power dense device. Figure 3-1 shows the efficiency of the TPSM843620 at different input voltages and output currents.

GUID-5AD4F79E-0591-4B19-9245-5E4B5CE19C02-low.gifFigure 3-1 TPSM843620 Efficiency Graph