SLUAAT5 December 2023 BQ25756
Battery regulation voltage is programmed using a resistor divider to the FB pin. The default internal voltage reference is VFB=1.536 V, and can be changed using the VFB_REG register bits. The top of the resistor divider is selected to be 249 kΩ. The bottom resistor is calculated as
where VFB=1.536 V, RTOP=249 kΩ and RFBG=33 Ω which is the internal FBG pull down resistor. For a 4 S battery, the desired battery regulation voltage VBATREG=4×3.6 V=14.4 V. With these values the bottom resistor is calculated to be RBOT = 29.76 kΩ.
If we choose the nearest 0.1% resistor, for example, RBOT = 30.1 kΩ, then effective VBATREG is 14.25 V. We can fine tune VBATREG by adjusting the internal reference VFB via VFB_REG in register REG0x00. In this case, the value can be set to 1.552 V which makes battery regulation voltage VBATREG very close to 14.4 V.