SLUAAT5 December 2023 BQ25756
This can be set using VRECHG field in register REG0x17. For LiFePO4 battery, recommended VRECHG = 0x0 which sets the battery low voltage to be 93%×VFB_REG. As an example, for a 4 S battery, regulation voltage is 14.4 V and VRECHG = 13.4 V.