SLUAAU4 June   2024 UCC28750

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Retrofit Items
  6. 3Implement SR with UCC24612-1EVM
  7. 4UCC28750 Benefits in Aux Power
  8. 5Common Issues
  9. 6Summary
  10. 7References

Implement SR with UCC24612-1EVM

The UCC24612-1EVM evaluation module (EVM) is used to convert the output rectifier of a flyback converter from a diode to a synchronous rectifier (SR) FET to investigate and evaluate the efficiency benefits of using an SR over a rectifier diode. The EVM comes with the UCC24612-1 SR controller installed. This controller was optimized to work with secondary side output regulated flyback converters.

The UCC28750 EVM can retrofit with UCC24612-1 EVM to improve the efficiency, and the changed items and efficiency improvement as the following shows.

Changed items

  • D2 changed to UCC24612-1 EVM
  • Connect the UCC24612-1 EVM TP1 to UCC28750 EVM TP5
  • Connect the UCC24612-1 EVM TP2 to UCC28750 EVM TP3
  • Connect the UCC24612-1 EVM TP3 to UCC28750 EVM TP4
  • Change the Q1 FET to CSD19502 (100V FET)
  • JP1 connected
 UCC24612 EVM Schematic Figure 3-1 UCC24612 EVM Schematic
 Efficiency Curve Figure 3-2 Efficiency Curve
Table 3-1 Efficiency Improvement
Io (A) Pin
(Original EVM)
Pin
(D2 use SR)
Efficiency
(Original EVM)
Efficiency
(D2 use SR)
Efficiency
Improvement
0.1 1.8 1.77 72.19% 73.33% 1.14%
0.2 3.15 3.05 74.73% 77.06% 2.32%
0.3 4.7 4.55 77% 79.7% 2.71%
0.4 6.3 5.94 77.63% 81.9% 4.31%
0.5 7.6 7.23 78.34% 82.17% 3.79%
0.6 9 8.7 79.44% 82.6% 3.14%
0.8 11.8 11.3 80.95% 84.32% 3.37%
0.9 13.23 12.55 81.4% 85.84% 4.41%
1 14.8 13.94 81.4% 86.25% 4.85%
1.5 21.6 20.46 83% 87.6% 4.62%
2 28.3 26.77 84.34% 89.03% 4.69%
2.5 35.1 33.33 85.16% 89.76% 4.6%
3 41.9 39.85 85.46% 89.9% 4.34%
3.5 48.8 46.1 85.5% 90.52% 5.01%
4 56 52.94 85.4% 90.34% 4.94%
4.5 62.6 59.64 85.8% 90.05% 4.26%
5 69.8 65.98 85.37% 90.35% 4.98%
5.5 77.5 73.3 84.54% 89.4% 4.87%
6 85.77 80.99 83.46% 88.38% 4.93%