SLUAAW2 July 2024 UCC25800-Q1 , UCC2803-Q1
At present, OBC is developing in the direction of high power. 11KW OBC is the current mainstream power range. It is of great significance to design a low-cost, high-performance OBC auxiliary power supply. Figure 3-1 shows the architecture of a three-phase 11KW OBC.
For the PFC side, assume that the driving power required by each SiC is Pbias=0.8W,For the DC-DC side, assume that the driving power required by each SiC is Pbias=1.4W. Table 3-1 shows the power requirements of the three-phase 11KW OBC. (The data are only estimated data based on the general OBC architecture, and designers can adjust them according to their actual needs.)
Item | Quantity | Power (W) |
---|---|---|
PFC driving power (SiC) | 6 | 0.8*6 = 4.8 |
AC Voltage Sensing | 4 | 0.05*4 = 0.2 |
AC Current Sensing | 4 | 0.05*4 = 0.2 |
DC-DC driving power (SiC) | 8 | 1.4*8 = 11.2 |
DC Voltage Sensing | 1 | 0.05*1 = 0.05 |
DC Current Sensing | 2 | 0.05*2 = 0.1 |
MCU | 1 | 1 |
Total power | 17.55(W) |