SLUAAW9 May   2024 UCD90120A , UCD90124A , UCD90160 , UCD90160A , UCD90320 , UCD90320U , UCD9090 , UCD9090-Q1 , UCD9090A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Options to Generate CSV File
  6. 3Examples
    1. 3.1 WriteByte
    2. 3.2 BlockWrite
    3. 3.3 BlockRead
    4. 3.4 SendByte
    5. 3.5 Pause
  7. 4Summary
  8. 5References

Options to Generate CSV File

Fusion Digital Power Designer GUI provides multiple options when generated the data flash script file as Figure 2-1. Application can choose the best programming steps to include in script such as: DEVICE_ID verification, read back.

PEC byte is optional and when it is selected, a PEC byte is added for reach individual command.

Enable configuration security is selected if application want to enable the security feature so that any authorized writes is NACKed by the device.

when Block length bye is selected, the block length byte is added automatically into each block write command.

 CVS File Options Figure 2-1 CVS File Options