SLUAAX7 August   2024 BQ25758

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Derivation
  6. 3Measured Results
  7. 4Summary
  8. 5References

Measured Results

With PFM disabled to lower the voltage regulation point at no load, the converter's voltage regulation accuracy over temperature at the VO_SNS pin is ±2%, regardless of system load current. If RCABLE = 0.250Ω connects VO_SNS to the system load and no cable compensation is provided, the voltage at VSYS_LOAD can be VOUT_REG ±2% - 0.250mV/A of system load.

The cable compensation circuit intends to correct for this reduction in voltage at the system load. Measured results with the cable compensation circuit, RCABLE = 0.250Ω, RIOUT = 6.19kΩ, RC1 = 10kΩ and from Equation 7, RC2 =10.1kΩ are shown in Table 3-1.

Table 3-1 Measured Results for VAC = 20V and TA = 25°C
VOUT_REG (V) ISYS_LOAD (A) VSYS_LOAD (V)
5 0 5.007
5 1 5.035
5 3 5.063
9 0 9.025
9 1 9.042
9 3 9.066
12 0 12.018
12 1 12.037
12 3 12.063
15 0 15.023
15 1 15.046
15 3 15.072
15 5 15.090
20 0 20.057
20 1 20.077
20 3 20.095
20 5 20.105

With V(IOUT) having K ±4% and VREF ± 0.5% variation in the computation and ignoring the effects of ±0.5% or better resistors, the worst case dc regulation accuracy over temperature is ± (4%+0.5%+2%) = 6.5% with an average +14mV/A rising slope, a 20X improvement over the -250mV/A for a 0.250Ω cable.