SLUAAY1 October 2024 UCC28064A
As a result of various tests and measurement of various waveforms after applying the adaptive current PFC design as above, problems such as excessive inductor current value increase and temperature rise of PFC block components during low voltage operation were improved, and we can see that the problem is solved even at 90Vac to 264Vac or 264Vac to 90Vac line transient conditions. In conclusion, the desired performance was achieved by applying adaptive current PFC external circuit.