SLUAAY7 November   2024 BQ25756

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Equipment
    1. 2.1 Equipment Setup
    2. 2.2 Evaluation and Results
    3. 2.3 Optional Power Role Swap Test
  6. 3Summary
  7. 4References

Introduction

The USB Power Delivery (PD) 3.1 Extended Power Range (EPR) allows up to 240W of power delivery through USB-C. This is achieved through the EPR contracts that extend beyond the Standard Power Range (SPR) of USB PD 3.0, with options such as 28V/5A, 36V/5A, and 48V/5A.

The TPS26750EVM is an evaluation module for the TPS26750 IC. The TPS26750 IC is a highly integrated stand-alone USB Type-C and PD controller optimized for USB-C PD EPR applications. The TPS26750EVM supports sourcing and sinking up to 48V at 5A, in accordance with the USB-PD specification, as well as supporting battery charging applications when paired with the BQ25756EVM.

The BQ25756EVM is an evaluation module for the BQ25756 IC. The BQ25756 IC is a buck-boost battery charge controller with a wide input range of 4.2 V - 70 V, a wide output voltage range of up to 70 V, and bi-directional capabilities. The BQ25756EVM has a maximum input and output voltage of 55V, a maximum charge current of 10A, so it can be evaluated for the full 240 W range of USB Extended Power Range (EPR).