SLUAAY9 August 2024 TPS543320 , TPS543620 , TPS543820
The bill of materials used in the testing of this application is shown in Table 3-2.
Component | Value | Quantity | Description |
---|---|---|---|
Capacitor | 1nF | 3 | CAP, CERM, 1nF, 50V, X7R |
Capacitor | 100nF | 3 | CAP, CERM, 100nF, 50V, X7R |
Resistor | 24.3kΩ | 3 | RES, 24.3kΩ, ±1%, 0.25W, Axial |
Resistor | 4.99kΩ | 1 | RES, 4.99kΩ, ±1%, 0.25W, Axial |
Resistor | 11.7kΩ | 1 | RES, 11.7kΩ, ±1%, 0.25W, Axial |
Resistor | 1.1kΩ | 1 | RES, 1.1kΩ, ±1%, 0.25W, Axial |
Resistor | 0.5kΩ | 1 | RES, 0.5kΩ, ±1%, 0.25W, Axial |
Resistor | 2kΩ | 1 | RES, 2kΩ, ±1%, 0.25W, Axial |
Diode | BAT54W | 3 | BAT54W |