SLUAAY9 August   2024 TPS543320 , TPS543620 , TPS543820

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Choosing Component Values
    1. 2.1 Capacitor
    2. 2.2 Resistor
    3. 2.3 Clock Signal
    4. 2.4 Schottky Diode
  6. 3Results
    1. 3.1 Waveforms
    2. 3.2 Bill of Materials
  7. 4Summary
  8. 5References

Clock Signal

A minimum voltage of 1.8V is needed to be applied to the SYNC/FSEL pin of the TPS543620 to enable clock synchronization. The clock signal frequency needs to also be within ±20% of the frequency set by RFSEL. The chosen switching frequency setting also has an effect on the voltage applied to the SYNC/FSEL pin. At lower switching frequencies, there is less voltage drop across this circuit, resulting in a higher voltage applied to the SYNC/FSEL pin. Common clock signal amplitudes include 1.8V, 2.5V, 3.3V, and 4.5V.

A clock signal of at least 3.3V is recommended to reach the minimum high-level input voltage of 1.8V across all possible selectable switching frequencies of the device, assuming that a 1.1kΩ R1 is used. Using a clock signal greater than 3.3V is possible and can allow for greater possible R1 values. Using a lower clock voltage than 3.3V is also possible, but there is a limitation to the switching frequency options possible and a lower R1 value can be needed to verify at least 1.8V is applied to the SYNC/FSEL pin.