SLUS157Q December 1999 – October 2019 UCC1895 , UCC2895 , UCC3895
PRODUCTION DATA.
In this design we set the UCC2895 oscillator frequency to 200 kHz to give a switching frequency (FSW) of 100 kHz at the transformer primary. We set RT = 82 kΩ, within the limits given in the RT (Oscillator Timing Resistor) section and rearrange Equation 2 to find the needed value of CT.
This value is within the limits for CT in the CT (Oscillator Timing Capacitor) section.